(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Tap for General Application_EX-SFT (Part Number)

Spiral Tap for General Application_EX-SFT
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      111,765VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

It is used for blind holes, and is suitable for work materials with continuous cutting chips in a coil shape in carbon steel, steel alloy, and non-ferrous metals.

Part Number
EX-SFT-OH2-M8X0.75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

491,667 VND

1 Piece(s) Same day MeterM80.752.5PVanadium high-speed steelMedium-Carbon Steel (C Content 0.25 - 0.45%)[○] / Alloy Steel (SCM)[○] / Ductile Cast Iron (FCD)[○] / Copper (Cu)[○] / Brass (Bs)[○] / Brass Cast Iron (BsC)[○] / Bronze (PB)[○] / Rolled Aluminum Material (AL)[○] / Cast Aluminum Alloy (AC, ADC)[○] / Cast Magnesium Alloy (MC)[○] / Zinc Alloy Castings (ZDC)[○] / Thermoplastic (PVC, Nylon etc.)[○]None70OH2376.2322-NO-18107

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Tap Model Spiral Tap Bore Model For Blind Holes Coating Type Non-Coated

Please check the type/dimensions/specifications of the part EX-SFT-OH2-M8X0.75 in the Spiral Tap for General Application_EX-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SFT-OH2-M8X0.75 trong chuỗi Spiral Tap for General Application_EX-SFT.

Products like this...

Part Number
EX-SFT-OH1-M1X0.25
EX-SFT-OH1-M2.2X0.45
EX-SFT-OH1-M2.3X0.4
EX-SFT-OH2-M8X1
EX-SFT-OH2-M8X1.25
EX-SFT-OH2-M8X1.25-L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads Tool Material Type Work Material Coating Presence L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length Shank Rectangular Section (Width)
(mm)
External center Protrusion Tool No.

656,548 VND

1 Piece(s) 17 Day(s) MeterM10.252.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None30OH1-327-NO-18008

438,333 VND

1 Piece(s) Quote MeterM2.20.452.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None42OH1-3213-NO-18025

338,333 VND

1 Piece(s) Quote MeterM2.30.42.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None42OH1-3213-NO-18026

405,000 VND

1 Piece(s) Same day MeterM812.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None70OH2376.2322-NO-18104

180,000 VND

1 Piece(s) Same day MeterM81.252.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None70OH2376.2322-NO-11601

491,667 VND

1 Piece(s) Same day MeterM81.252.5PVanadium high-speed steelAlloy Steel (SCM)[◯] / Medium-Carbon Steel (C Content 0.25 - 0.45%)[◯] / Thermoplastic (PVC, Nylon etc.)[◯] / Cast Magnesium Alloy (MC)[◯] / Zinc Alloy Castings (ZDC)[◯] / Rolled Aluminum Material (AL)[◯] / Cast Aluminum Alloy (AC, ADC)[◯] / Brass Cast Iron (BsC)[◯] / Bronze (PB)[◯] / Copper (Cu)[◯] / Brass (Bs)[◯] / Ductile Cast Iron (FCD)[◯]None70OH2376.23--NO-18526