(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spiral Tap for Stainless Steels_EX-SUS-SFT (Part Number)

Spiral Tap for Stainless Steels_EX-SUS-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Suitable for blind hole stainless steel, copper, and thermoplastic plastics. Also suitable for materials such as carbon steel and steel alloy.

Part Number
EX-SUS-SFT-OH3-3/4-16UNF
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

1,876,760 VND

1 Piece(s) 6 Day(s) or more Unified3/4UN16105OH35814437NO-15353

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-SFT-OH3-3/4-16UNF in the Spiral Tap for Stainless Steels_EX-SUS-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SUS-SFT-OH3-3/4-16UNF trong chuỗi Spiral Tap for Stainless Steels_EX-SUS-SFT.

Products like this...

Part Number
EX-SUS-SFT-OH2-M2.6X0.45
EX-SUS-SFT-OH2-M3X0.5
EX-SUS-SFT-OH2-M4X0.7
EX-SUS-SFT-OH3-M10X1.25
EX-SUS-SFT-OH3-M10X1.5
EX-SUS-SFT-OH3-M12X1.75
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

293,899 VND

1 Piece(s) Same day MeterM2.60.4544OH2-3214NO-24107

235,000 VND

1 Piece(s) Same day MeterM30.546OH2194311NO-15111

228,333 VND

1 Piece(s) Quote MeterM40.752OH2215313YESAvailable15116

459,999 VND

1 Piece(s) Quote MeterM101.2575OH3417324NO-15144

459,999 VND

1 Piece(s) Quote MeterM101.575OH3417324NO-15142

641,667 VND

1 Piece(s) Quote MeterM121.7582OH3488.5329NO-15154