(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Tap for Stainless Steels_EX-SUS-SFT (Part Number)

Spiral Tap for Stainless Steels_EX-SUS-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      228,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued as soon as it is out of stock.Please check the quotation and order screen for details.

Product Description

Suitable for blind hole stainless steel, copper, and thermoplastic plastics. Also suitable for materials such as carbon steel and steel alloy.

Part Number
EX-SUS-SFT-OH3-M18X1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

1,628,333 VND

1 Piece(s) Quote MeterM181.5100OH35514437NO-24186

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel Work Material Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-SUS-SFT-OH3-M18X1.5 in the Spiral Tap for Stainless Steels_EX-SUS-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SUS-SFT-OH3-M18X1.5 trong chuỗi Spiral Tap for Stainless Steels_EX-SUS-SFT.

Products like this...

Part Number
EX-SUS-SFT-OH2-M2.6X0.45
EX-SUS-SFT-OH2-M3X0.5
EX-SUS-SFT-OH2-M4X0.7
EX-SUS-SFT-OH3-M18X2.5
EX-SUS-SFT-OH3-M20X1.5
EX-SUS-SFT-OH3-M20X2.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.

293,899 VND

1 Piece(s) Same day MeterM2.60.4544OH2-3214NO-24107

235,000 VND

1 Piece(s) Same day MeterM30.546OH2194311NO-15111

228,333 VND

1 Piece(s) Quote MeterM40.752OH2215313YESAvailable15116

1,628,333 VND

1 Piece(s) Quote MeterM182.5100OH35514437NO-24184

2,116,666 VND

1 Piece(s) Quote MeterM201.5105OH35815437NO-24196

2,116,666 VND

1 Piece(s) Quote MeterM202.5105OH35815437NO-24192