(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Suitable for blind hole stainless steel, copper, and thermoplastic plastics. Also suitable for materials such as carbon steel and steel alloy.
Part Number |
---|
EX-SUS-SFT-OH2-M6X1 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246,667 VND | 1 Piece(s) | 10 Day(s) | Meter | M6 | 1 | 62 | OH2 | 29 | 6 | 3 | 19 | YES | Available | 15124 |
Loading...Tải…
Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel | Work Material | Stainless Steel (SUS) / Copper (Cu) / Thermoplastic (PVC, Nylon etc.) |
---|---|---|---|---|---|
Tap Model | Spiral Tap | Bore Model | For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part EX-SUS-SFT-OH2-M6X1 in the Spiral Tap for Stainless Steels_EX-SUS-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần EX-SUS-SFT-OH2-M6X1 trong chuỗi Spiral Tap for Stainless Steels_EX-SUS-SFT.
Part Number |
---|
EX-SUS-SFT-OH2-M2.6X0.45 |
EX-SUS-SFT-OH2-M3X0.5 |
EX-SUS-SFT-OH2-M4X0.7 |
EX-SUS-SFT-OH2-NO5-40UNC |
EX-SUS-SFT-OH2-NO6-32UNC |
EX-SUS-SFT-OH2-NO8-32UNC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
293,899 VND | 1 Piece(s) | Same day | Meter | M2.6 | 0.45 | 44 | OH2 | - | 3 | 2 | 14 | NO | - | 24107 | ||
235,000 VND | 1 Piece(s) | Same day | Meter | M3 | 0.5 | 46 | OH2 | 19 | 4 | 3 | 11 | NO | - | 15111 | ||
228,333 VND | 1 Piece(s) | Quote | Meter | M4 | 0.7 | 52 | OH2 | 21 | 5 | 3 | 13 | YES | Available | 15116 | ||
356,941 VND | 1 Piece(s) | 6 Day(s) or more | Unified | No.5UN | 40 | 46 | OH2 | 19 | 4 | 3 | 11 | YES | Available | 15306 | ||
337,293 VND | 1 Piece(s) | 6 Day(s) or more | Unified | No.6UN | 32 | 48 | OH2 | 21 | 4 | 3 | 13 | YES | Available | 15310 | ||
332,511 VND | 1 Piece(s) | 20 Day(s) | Unified | No.8UN | 32 | 52 | OH2 | 21 | 5 | 3 | 13 | YES | Available | 15314 |