(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Spiral Tap TiN Coating TIN-SFT (Part Number)

Spiral Tap TiN Coating TIN-SFT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      488,333VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Machined with a tapped thread length of 2D or less, it is well suited for tapping low and medium carbon steel and stainless steel using a water-soluble cutting agent.

Part Number
TIN-SFT-OH2-M7X1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

686,666 VND

1 Piece(s) 17 Day(s) M7165OH2336.237NO10922

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-SFT-OH2-M7X1 in the Spiral Tap TiN Coating TIN-SFT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TIN-SFT-OH2-M7X1 trong chuỗi Spiral Tap TiN Coating TIN-SFT.

Products like this...

Part Number
TIN-SFT-OH1-M2.3X0.4
TIN-SFT-OH1-M2.5X0.45
TIN-SFT-OH1-M2.6X0.45
TIN-SFT-OH2-M8X1
TIN-SFT-OH3-M10X1.25
TIN-SFT-OH3-M10X1.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.

696,666 VND

1 Piece(s) 17 Day(s) M2.30.442OH116322.8NO10905

651,666 VND

1 Piece(s) 17 Day(s) M2.50.4544OH116323.2NO10907

614,999 VND

1 Piece(s) 17 Day(s) M2.60.4544OH116323.2NO10909

815,000 VND

1 Piece(s) 17 Day(s) M8170OH2376.238.5NO10924

796,666 VND

1 Piece(s) 17 Day(s) M101.2575OH3417310.5NO10929

796,666 VND

1 Piece(s) 14 Day(s) M101.575OH3417310.5NO10926