(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius (Part Number)

Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,193,913VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pencil neck radius end mill that achieves high-efficiency machining of deep parts that are prone to chattering and difficult-to-cut materials.

Part Number
PHX-PC-DFR-4XR1X1X40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

3,495,111 VND

1 Piece(s) 6 Day(s) or more 416806405.09130974420.8°1

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / Stainless Steel / Cast Iron Number of flutes(sheet) 3 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Coating For High Hardness (Silicone-Based) Torsion Angle (θ) Powerful Helix (45° to 60°)

Please check the type/dimensions/specifications of the part PHX-PC-DFR-4XR1X1X40 in the Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHX-PC-DFR-4XR1X1X40 trong chuỗi Micro Grain Carbide End Mills PHOENIX Pencil Neck Deep-Feed Radius.

Products like this...

Part Number
PHX-PC-DFR-10XR2X1X100
PHX-PC-DFR-10XR2X1X120
PHX-PC-DFR-10XR2X1X140
PHX-PC-DFR-4XR1X1X50
PHX-PC-DFR-4XR1X1X61.3
PHX-PC-DFR-4XR1X2X32.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter
(mm)
Neck Taper Angle
(°)
Tool No. Effective Slope Angle
(Degree)
Neck Taper Angle
(Degree)

13,456,228 VND

1 Piece(s) 6 Day(s) or more 102151601610012.87130980430.84°1

15,005,256 VND

1 Piece(s) 6 Day(s) or more 102151801612013.57130980440.87°1

16,618,830 VND

1 Piece(s) 6 Day(s) or more 102152001614014.26130980450.88°1

3,796,311 VND

1 Piece(s) 6 Day(s) or more 4161006505.44130974430.84°1

3,882,370 VND

1 Piece(s) 6 Day(s) or more 416100661.36130974441

3,452,083 VND

1 Piece(s) 6 Day(s) or more 41680632.66230974612