(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Carbide end mill radius type suitable for diamond coating dedicated to graphite.
Part Number |
---|
DG-CPR-2XR0.2X0X40 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Neck Diameter (mm) | Tool No. | Effective length from the cutting edge to the shank (reference value) L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,460,887 VND | 1 Piece(s) | 6 Day(s) or more | 2 | 0.2 | 3 | 2 | 100 | 4 | 40 | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) | 1.9 | 8554545 | 44.35 |
Loading...Tải…
work material | Graphite | Type | Radius | Coating | Non-Coated |
---|---|---|---|---|---|
Torsion Angle (θ) | Standard Helix (30 to 40°) | Neck Taper Angle(°) | 0 |
Please check the type/dimensions/specifications of the part DG-CPR-2XR0.2X0X40 in the Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DG-CPR-2XR0.2X0X40 trong chuỗi Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius.
Part Number |
---|
DG-CPR-0.5XR0.1X0X4 |
DG-CPR-0.5XR0.1X0X6 |
DG-CPR-0.5XR0.1X0X8 |
DG-CPR-2XR0.2X0X6 |
DG-CPR-2XR0.2X0X60 |
DG-CPR-3XR0.2X0X10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | Machining Application | Neck Diameter (mm) | Tool No. | Effective length from the cutting edge to the shank (reference value) L2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 4 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554511 | 10.98 | ||
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 6 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554512 | 12.98 | ||
3,303,708 VND | 1 Piece(s) | 6 Day(s) or more | 0.5 | 0.1 | 0.9 | 2 | 50 | 4 | 8 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 0.46 | 8554513 | 14.98 | ||
3,343,052 VND | 1 Piece(s) | 6 Day(s) or more | 2 | 0.2 | 3 | 2 | 60 | 4 | 6 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 1.9 | 8554541 | 10.35 | ||
3,460,887 VND | 1 Piece(s) | 6 Day(s) or more | 2 | 0.2 | 3 | 2 | 100 | 4 | 60 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 1.9 | 8554546 | 64.35 | ||
4,344,355 VND | 1 Piece(s) | 6 Day(s) or more | 3 | 0.2 | 4.5 | 2 | 60 | 4 | 10 | Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface | 2.9 | 8554561 | 12.48 |