(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius (Part Number)

Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,303,708VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide end mill radius type suitable for diamond coating dedicated to graphite.

 
Part Number
DG-CPR-1XR0.2X0X16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)

3,343,052 VND

1 Piece(s) 6 Day(s) or more 10.21.5250416Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)0.96855452322.05

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material Graphite Type Radius Coating Non-Coated
Torsion Angle (θ) Standard Helix (30 to 40°) Neck Taper Angle(°) 0

Please check the type/dimensions/specifications of the part DG-CPR-1XR0.2X0X16 in the Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DG-CPR-1XR0.2X0X16 trong chuỗi Micro Grain Carbide End Mills DG Coated 2/4 Flutes Long Neck/Pencil Neck Corner Radius.

Products like this...

Part Number
DG-CPR-0.5XR0.1X0X4
DG-CPR-0.5XR0.1X0X6
DG-CPR-0.5XR0.1X0X8
DG-CPR-1XR0.2X0X20
DG-CPR-1XR0.2X0X30
DG-CPR-1XR0.2X0X40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Machining Application Neck Diameter
(mm)
Tool No. Effective length from the cutting edge to the shank (reference value) L2
(mm)

3,303,708 VND

1 Piece(s) 6 Day(s) or more 0.50.10.925044Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451110.98

3,303,708 VND

1 Piece(s) 6 Day(s) or more 0.50.10.925046Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451212.98

3,303,708 VND

1 Piece(s) 6 Day(s) or more 0.50.10.925048Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.46855451314.98

3,343,052 VND

1 Piece(s) 6 Day(s) or more 10.21.5250420Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.96855452426.05

3,401,871 VND

1 Piece(s) 6 Day(s) or more 10.21.5280430Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.96855452536.05

3,401,871 VND

1 Piece(s) 6 Day(s) or more 10.21.5280440Thrust (Z-Feed) / Groove / Curved Surface / Side Surface / Flat Surface0.96855452646.05