(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (LG), Whitworth (W) Screw, Class 2 (Old JIS), Plug

Screw Limit Gauge (LG), Whitworth (W) Screw, Class 2 (Old JIS), Plug
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,947,252VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
·Thread gauge for the Class 2 (former JIS standard-compliant).
Thread type: Whitworth thread

Part Number
LG-W1-1/2-6-GP2
LG-W1-1/2-6-GPIP2
LG-W1-1/2-6-GPWP2
LG-W1-1/2-6-IP2
LG-W1-1/2-6-WP2
LG-W1-1/4-7-GP2
LG-W1-1/4-7-GPIP2
LG-W1-1/4-7-GPWP2
LG-W1-1/4-7-IP2
LG-W1-1/4-7-WP2
LG-W1-1/8-7-GP2
LG-W1-1/8-7-GPIP2
LG-W1-1/8-7-GPWP2
LG-W1-1/8-7-IP2
LG-W1-1/8-7-WP2
LG-W1/2-12-GP2
LG-W1/2-12-GPIP2
LG-W1/2-12-GPWP2
LG-W1/2-12-IP2
LG-W1/2-12-WP2
LG-W1-3/4-5-GP2
LG-W1-3/4-5-GPIP2
LG-W1-3/4-5-GPWP2
LG-W1-3/4-5-IP2
LG-W1-3/4-5-WP2
LG-W1-3/8-6-GP2
LG-W1-3/8-6-GPIP2
LG-W1-3/8-6-GPWP2
LG-W1-3/8-6-IP2
LG-W1-3/8-6-WP2
LG-W1/4-20-GP2
LG-W1/4-20-GPIP2
LG-W1/4-20-GPWP2
LG-W1/4-20-IP2
LG-W1/4-20-WP2
LG-W1-5/8-5-GP2
LG-W1-5/8-5-GPIP2
LG-W1-5/8-5-GPWP2
LG-W1-5/8-5-IP2
LG-W1-5/8-5-WP2
LG-W1-7/8-4-1/2-GP2
LG-W1-7/8-4-1/2-GPIP2
LG-W1-7/8-4-1/2-GPWP2
LG-W1-7/8-4-1/2-IP2
LG-W1-7/8-4-1/2-WP2
LG-W1/8-40-GP2
LG-W1/8-40-GPIP2
LG-W1/8-40-GPWP2
LG-W1/8-40-IP2
LG-W1/8-40-WP2
LG-W1-8-GP2
LG-W1-8-GPIP2
LG-W1-8-GPWP2
LG-W1-8-IP2
LG-W1-8-WP2
LG-W1/16-60-GP2
LG-W1/16-60-GPIP2
LG-W1/16-60-GPWP2
LG-W1/16-60-IP2
LG-W1/16-60-WP2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

7,750,357 VND

1 Piece(s) 6 Day(s) or more W1-1/2-6GP35572

15,456,257 VND

1 Piece(s) 6 Day(s) or more W1-1/2-6GPIP35570

15,456,257 VND

1 Piece(s) 6 Day(s) or more W1-1/2-6GPWP35571

7,750,357 VND

1 Piece(s) 6 Day(s) or more W1-1/2-6IP35573

7,750,357 VND

1 Piece(s) 6 Day(s) or more W1-1/2-6WP35574

6,575,548 VND

1 Piece(s) 6 Day(s) or more W1-1/4-7GP35552

13,106,441 VND

1 Piece(s) 6 Day(s) or more W1-1/4-7GPIP35550

13,106,441 VND

1 Piece(s) 6 Day(s) or more W1-1/4-7GPWP35551

6,575,548 VND

1 Piece(s) 6 Day(s) or more W1-1/4-7IP35553

6,575,548 VND

1 Piece(s) 6 Day(s) or more W1-1/4-7WP35554

5,901,784 VND

1 Piece(s) 6 Day(s) or more W1-1/8-7GP35542

11,758,912 VND

1 Piece(s) 6 Day(s) or more W1-1/8-7GPIP35540

11,758,912 VND

1 Piece(s) 6 Day(s) or more W1-1/8-7GPWP35541

5,901,784 VND

1 Piece(s) 6 Day(s) or more W1-1/8-7IP35543

5,901,784 VND

1 Piece(s) 6 Day(s) or more W1-1/8-7WP35544

3,292,692 VND

1 Piece(s) 6 Day(s) or more W1/2-12GP35482

6,540,925 VND

1 Piece(s) 6 Day(s) or more W1/2-12GPIP35480

6,540,925 VND

1 Piece(s) 6 Day(s) or more W1/2-12GPWP35481

3,292,692 VND

1 Piece(s) 6 Day(s) or more W1/2-12IP35483

3,292,692 VND

1 Piece(s) 6 Day(s) or more W1/2-12WP35484

9,080,772 VND

1 Piece(s) 6 Day(s) or more W1-3/4-5GP35592

18,117,086 VND

1 Piece(s) 6 Day(s) or more W1-3/4-5GPIP35590

18,117,086 VND

1 Piece(s) 6 Day(s) or more W1-3/4-5GPWP35591

9,080,772 VND

1 Piece(s) 6 Day(s) or more W1-3/4-5IP35593

9,080,772 VND

1 Piece(s) 6 Day(s) or more W1-3/4-5WP35594

7,180,264 VND

1 Piece(s) 6 Day(s) or more W1-3/8-6GP35562

14,316,070 VND

1 Piece(s) 6 Day(s) or more W1-3/8-6GPIP35560

14,316,070 VND

1 Piece(s) 6 Day(s) or more W1-3/8-6GPWP35561

7,180,264 VND

1 Piece(s) 6 Day(s) or more W1-3/8-6IP35563

7,180,264 VND

1 Piece(s) 6 Day(s) or more W1-3/8-6WP35564

3,068,235 VND

1 Piece(s) 6 Day(s) or more W1/4-20GP35442

6,091,815 VND

1 Piece(s) 6 Day(s) or more W1/4-20GPIP35440

6,091,815 VND

1 Piece(s) 6 Day(s) or more W1/4-20GPWP35441

3,068,235 VND

1 Piece(s) 6 Day(s) or more W1/4-20IP35443

3,068,235 VND

1 Piece(s) 6 Day(s) or more W1/4-20WP35444

8,407,007 VND

1 Piece(s) 6 Day(s) or more W1-5/8-5GP35582

16,769,360 VND

1 Piece(s) 6 Day(s) or more W1-5/8-5GPIP35580

16,769,360 VND

1 Piece(s) 6 Day(s) or more W1-5/8-5GPWP35581

8,407,007 VND

1 Piece(s) 6 Day(s) or more W1-5/8-5IP35583

8,407,007 VND

1 Piece(s) 6 Day(s) or more W1-5/8-5WP35584

10,272,893 VND

1 Piece(s) 6 Day(s) or more W1-7/8-4-1/2GP35602

20,501,327 VND

1 Piece(s) 6 Day(s) or more W1-7/8-4-1/2GPIP35600

20,501,327 VND

1 Piece(s) 6 Day(s) or more W1-7/8-4-1/2GPWP35601

10,272,893 VND

1 Piece(s) 6 Day(s) or more W1-7/8-4-1/2IP35603

10,272,893 VND

1 Piece(s) 6 Day(s) or more W1-7/8-4-1/2WP35604

3,102,661 VND

1 Piece(s) 6 Day(s) or more W1/8-40GP35422

6,160,863 VND

1 Piece(s) 6 Day(s) or more W1/8-40GPIP35420

6,160,863 VND

1 Piece(s) 6 Day(s) or more W1/8-40GPWP35421

3,102,661 VND

1 Piece(s) 6 Day(s) or more W1/8-40IP35423

3,102,661 VND

1 Piece(s) 6 Day(s) or more W1/8-40WP35424

5,055,102 VND

1 Piece(s) 6 Day(s) or more W1-8GP35532

10,065,550 VND

1 Piece(s) 6 Day(s) or more W1-8GPIP35530

10,065,550 VND

1 Piece(s) 6 Day(s) or more W1-8GPWP35531

5,055,102 VND

1 Piece(s) 6 Day(s) or more W1-8IP35533

5,055,102 VND

1 Piece(s) 6 Day(s) or more W1-8WP35534

4,450,387 VND

1 Piece(s) 6 Day(s) or more W1/16-60GP35412

8,856,118 VND

1 Piece(s) 6 Day(s) or more W1/16-60GPIP35410

8,856,118 VND

1 Piece(s) 6 Day(s) or more W1/16-60GPWP35411

4,450,387 VND

1 Piece(s) 6 Day(s) or more W1/16-60IP35413

4,450,387 VND

1 Piece(s) 6 Day(s) or more W1/16-60WP35414

Loading...Tải…

 

Basic InformationThông tin cơ bản

Product Model Thread Plug Gauge Accuracy 2