(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Screw Limit Gauge (LG), Whitworth (W) Screw, Class 2 (Old JIS), Ring

Screw Limit Gauge (LG), Whitworth (W) Screw, Class 2 (Old JIS), Ring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,849,850VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The photo is a representative image.

Product Description

[Features]
·Limit gauge Whitworth thread for the Class 2 (former JIS standard-compliant).

 
Part Number
LG-W1-1/2-6-GR2
LG-W1-1/2-6-IR2
LG-W1-1/2-6-WR2
LG-W1-1/4-7-GR2
LG-W1-1/4-7-IR2
LG-W1-1/4-7-WR2
LG-W1-1/8-7-GR2
LG-W1-1/8-7-IR2
LG-W1-1/8-7-WR2
LG-W1/2-12-GR2
LG-W1/2-12-IR2
LG-W1/2-12-WR2
LG-W1-3/4-5-GR2
LG-W1-3/4-5-IR2
LG-W1-3/4-5-WR2
LG-W1-3/8-6-GR2
LG-W1-3/8-6-IR2
LG-W1-3/8-6-WR2
LG-W1/4-20-GR2
LG-W1/4-20-IR2
LG-W1/4-20-WR2
LG-W1-5/8-5-GR2
LG-W1-5/8-5-IR2
LG-W1-5/8-5-WR2
LG-W1-7/8-4-1/2-GR2
LG-W1-7/8-4-1/2-IR2
LG-W1-7/8-4-1/2-WR2
LG-W1/8-40-GR2
LG-W1/8-40-IR2
LG-W1/8-40-WR2
LG-W1-8-GR2
LG-W1-8-IR2
LG-W1-8-WR2
LG-W1/16-60-GR2
LG-W1/16-60-IR2
LG-W1/16-60-WR2
LG-W2-4-1/2-GR2
LG-W2-4-1/2-IR2
LG-W2-4-1/2-WR2
LG-W3/4-10-GR2
LG-W3/4-10-IR2
LG-W3/4-10-WR2
LG-W3/8-16-GR2
LG-W3/8-16-IR2
LG-W3/8-16-WR2
LG-W3/16-24-GR2
LG-W3/16-24-IR2
LG-W3/16-24-WR2
LG-W5/8-11-GR2
LG-W5/8-11-IR2
LG-W5/8-11-WR2
LG-W5/16-18-GR2
LG-W5/16-18-IR2
LG-W5/16-18-WR2
LG-W7/8-9-GR2
LG-W7/8-9-IR2
LG-W7/8-9-WR2
LG-W7/16-14-GR2
LG-W7/16-14-IR2
LG-W7/16-14-WR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Symbol Tool No.

15,456,257 VND

1 Piece(s) 7 Day(s) or more W1-1/2-6GR35577

15,456,257 VND

1 Piece(s) 7 Day(s) or more W1-1/2-6IR35578

15,456,257 VND

1 Piece(s) 7 Day(s) or more W1-1/2-6WR35579

13,106,441 VND

1 Piece(s) 7 Day(s) or more W1-1/4-7GR35557

13,106,441 VND

1 Piece(s) 7 Day(s) or more W1-1/4-7IR35558

13,106,441 VND

1 Piece(s) 7 Day(s) or more W1-1/4-7WR35559

11,758,912 VND

1 Piece(s) 7 Day(s) or more W1-1/8-7GR35547

11,758,912 VND

1 Piece(s) 7 Day(s) or more W1-1/8-7IR35548

11,758,912 VND

1 Piece(s) 7 Day(s) or more W1-1/8-7WR35549

6,540,925 VND

1 Piece(s) 7 Day(s) or more W1/2-12GR35487

6,540,925 VND

1 Piece(s) 7 Day(s) or more W1/2-12IR35488

6,540,925 VND

1 Piece(s) 7 Day(s) or more W1/2-12WR35489

18,117,086 VND

1 Piece(s) 7 Day(s) or more W1-3/4-5GR35597

18,117,086 VND

1 Piece(s) 7 Day(s) or more W1-3/4-5IR35598

18,117,086 VND

1 Piece(s) 7 Day(s) or more W1-3/4-5WR35599

14,316,070 VND

1 Piece(s) 7 Day(s) or more W1-3/8-6GR35567

14,316,070 VND

1 Piece(s) 7 Day(s) or more W1-3/8-6IR35568

14,316,070 VND

1 Piece(s) 7 Day(s) or more W1-3/8-6WR35569

6,091,815 VND

1 Piece(s) 7 Day(s) or more W1/4-20GR35447

6,091,815 VND

1 Piece(s) 7 Day(s) or more W1/4-20IR35448

6,091,815 VND

1 Piece(s) 7 Day(s) or more W1/4-20WR35449

16,769,360 VND

1 Piece(s) 7 Day(s) or more W1-5/8-5GR35587

16,769,360 VND

1 Piece(s) 7 Day(s) or more W1-5/8-5IR35588

16,769,360 VND

1 Piece(s) 7 Day(s) or more W1-5/8-5WR35589

20,501,327 VND

1 Piece(s) 7 Day(s) or more W1-7/8-4-1/2GR35607

20,501,327 VND

1 Piece(s) 7 Day(s) or more W1-7/8-4-1/2IR35608

20,501,327 VND

1 Piece(s) 7 Day(s) or more W1-7/8-4-1/2WR35609

6,160,863 VND

1 Piece(s) 7 Day(s) or more W1/8-40GR35427

6,160,863 VND

1 Piece(s) 7 Day(s) or more W1/8-40IR35428

6,160,863 VND

1 Piece(s) 7 Day(s) or more W1/8-40WR35429

10,065,550 VND

1 Piece(s) 7 Day(s) or more W1-8GR35537

10,065,550 VND

1 Piece(s) 7 Day(s) or more W1-8IR35538

10,065,550 VND

1 Piece(s) 7 Day(s) or more W1-8WR35539

8,856,118 VND

1 Piece(s) 7 Day(s) or more W1/16-60GR35417

8,856,118 VND

1 Piece(s) 7 Day(s) or more W1/16-60IR35418

8,856,118 VND

1 Piece(s) 7 Day(s) or more W1/16-60WR35419

22,782,094 VND

1 Piece(s) 7 Day(s) or more W2-4-1/2GR35617

22,782,094 VND

1 Piece(s) 7 Day(s) or more W2-4-1/2IR35618

22,782,094 VND

1 Piece(s) 7 Day(s) or more W2-4-1/2WR35619

8,476,056 VND

1 Piece(s) 7 Day(s) or more W3/4-10GR35517

8,476,056 VND

1 Piece(s) 7 Day(s) or more W3/4-10IR35518

8,476,056 VND

1 Piece(s) 7 Day(s) or more W3/4-10WR35519

6,160,863 VND

1 Piece(s) 7 Day(s) or more W3/8-16GR35467

6,160,863 VND

1 Piece(s) 7 Day(s) or more W3/8-16IR35468

6,160,863 VND

1 Piece(s) 7 Day(s) or more W3/8-16WR35469

5,849,850 VND

1 Piece(s) 7 Day(s) or more W3/16-24GR35437

5,849,850 VND

1 Piece(s) 7 Day(s) or more W3/16-24IR35438

5,849,850 VND

1 Piece(s) 7 Day(s) or more W3/16-24WR35439

7,335,673 VND

1 Piece(s) 7 Day(s) or more W5/8-11GR35507

7,335,673 VND

1 Piece(s) 7 Day(s) or more W5/8-11IR35508

7,335,673 VND

1 Piece(s) 7 Day(s) or more W5/8-11WR35509

6,126,241 VND

1 Piece(s) 7 Day(s) or more W5/16-18GR35457

6,126,241 VND

1 Piece(s) 6 Day(s) or more W5/16-18IR35458

6,126,241 VND

1 Piece(s) 7 Day(s) or more W5/16-18WR35459

9,098,083 VND

1 Piece(s) 7 Day(s) or more W7/8-9GR35527

9,098,083 VND

1 Piece(s) 7 Day(s) or more W7/8-9IR35528

9,098,083 VND

1 Piece(s) 7 Day(s) or more W7/8-9WR35529

6,471,877 VND

1 Piece(s) 7 Day(s) or more W7/16-14GR35477

6,471,877 VND

1 Piece(s) 7 Day(s) or more W7/16-14IR35478

6,471,877 VND

1 Piece(s) 7 Day(s) or more W7/16-14WR35479

Loading...Tải…

Basic InformationThông tin cơ bản

Product Model Gauge Ring Accuracy 2