(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
It is a blind hole and is used to tap the female thread into which the insert (helical coil) is inserted.
Part Number |
---|
EX-HL-SFT-M3X0.5 |
EX-HL-SFT-M8X1.25 |
EX-HL-SFT-M10X1.5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threads (mm) | L (mm) | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
401,898 VND | 1 Piece(s) | 4 Day(s) | M3 | 0.5 | 48 | 20 | 4 | 13 | YES | 14014 | ||
522,880 VND | 1 Piece(s) | Same day | M8 | 1.25 | 75 | 41 | 7 | 24 | NO | 14024 | ||
792,010 VND | 1 Piece(s) | 20 Day(s) | M10 | 1.5 | 82 | 48 | 8.5 | 29 | NO | 14028 |
Loading...Tải…
Thread Types | Meter | Number of Chamfered Threads | 2.5P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Spiral Tap | Bore Model | For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | 1b |
No. of Grooves | 3 |