(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.
Move the mouse over or click the image to zoom
Select part number to Order Now/ Add to Cart
A holding implement for a test indicator / dial gauge.
[Features]
· Tightening knob equipped with Noga's original disc spring and bearing integrated mechanism in the central section, securely locking the arm in place.
· The tip fine adjustment mechanism facilitates easy zero-point setting (excluding NF2021).
[Applications]
· It is perfect for holding a test indicator / dial gauge.
Part Number |
---|
NF2021 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Size | Adsorption Force (N) | Measurement device mounting hole | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm length 3 (mm) | Fine adjustment mechanism | Mass (kg) | Arm Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,091,606 VND | 1 Piece(s) | 9 Day(s) | Small size | 320 | φ6、φ8 | 56 | 51 | 30 | 40 | 35 | 21.5 | None | 0.436 | Steel |
Loading...Tải…
Product Model | Magnet Stand (Arm Type) | With / Without dovetail | Included | Magnet Main Body ON / OFF Switch | ○ |
---|
Please check the type/dimensions/specifications of the part NF2021 in the Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NF2021 trong chuỗi Dial Gauge / Magnet Holder for Mounting Test Indicator Arm Type.
Part Number |
---|
DG61003 |
MA61003 |
NF61003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Size | Adsorption Force (N) | Measurement device mounting hole | Arm length 1 (mm) | Arm length 2 (mm) | Magnet width (mm) | Magnet depth (mm) | Magnet height (mm) | Arm length 3 (mm) | Fine adjustment mechanism | Mass (kg) | Arm Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,328,083 VND | 1 Piece(s) | 7 Day(s) or more | Big size | 800 | ø6, ø8, ø3/8-Inch | 110 | 101 | 50 | 60 | 55 | 71 | Tip Fine Tuning | 1.35 | Aluminum | ||
10,577,035 VND | 1 Piece(s) | 7 Day(s) or more | Big size | 1300 | ø6, ø8, ø3/8-Inch | 326 | 242 | 50 | 120 | 55 | 71 | Tip Fine Tuning | 5.10 | Steel | ||
3,911,933 VND | 1 Piece(s) | 7 Day(s) or more | Small size | 320 | ø6, ø8, ø3/8-Inch | 56 | 51 | 30 | 40 | 35 | 71 | Tip Fine Tuning | 0.52 | Steel |