(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Surface Processing Cutter DoPent TEN09 (Part Number)

Surface Processing Cutter DoPent TEN09
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      24,941,974VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • · "3D-Light" data is applied during normal customer use, such as interference checks.
  • · "3D-Detail" is applied when the customer creates 3-dimensional data such as tooling charts.

Product Description

Screw clamp surface processing cutter
[Features]
· Cutting edge angle: 70°
· Uses pentagonal double-sided inserts

 
Part Number
TEN09L125M38.1-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter D
(φ)
Number of flutes
(sheet)
Air Hole Dimension φDc
(mm)
Dimension φd
(mm)
Dimension φD1
(mm)
Dimension ℓ
(mm)
Size B
(mm)
Size A
(mm)
Dimension φDb
(mm)

24,941,974 VND

1 Piece(s) 6 Day(s) or more 12510Yes12538.1131381015.980

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Machining Application Flat Surface work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper Mounting Method Arbor
Overall length (L)(mm) 63 Compatible Tip Material Carbide Coating Maximum Cutting Depth (Ad)(mm) 6.4
Underneck length (ℓ1)(mm) 63 Preferred Hand Left-rotating Tightening Screw for Peripheral Blade CSTR-4L100
Wrench Torx Bit BT15S/Grip H-TBS