(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Height Gauge (Part Number)

Standard Height Gauge

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,397,970VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This height gauge can be used for a long period of time due to a 0 point adjustment function engaged by main scale movement.
[Features]
· Measurement surface has a steel-plated finish that provides outstanding wear resistance. In addition, long-term use is enabled due to 0 point adjustment function.
· The main scale movement device enables simple movement and adjustment of the main scale.
· With magnifying lens for easy reading of scale. (3x glass lens)
· Fine adjustment of the Vernier feed can be performed with the fine feed.
· With a carbide tip on the scriber tip. Made of stainless steel for easy rust-proofing.
· If a dial indicator is used, the holder supplied is used.
[Applications]
· It can be used for measuring molds and jigs, scribing on workpieces, and measuring heights.

What is height gauge

It's a indispensable measuring device to jobs with processing machine
parts, molding, secant work and jig, a standardize base is needed to any
measuring or secant work.

•Parts of hight gauge

 

Structure

Main scale with graduation, base of main scale, scriber with vernier graduation set,
and the device provides correct reading of digital value.
Standard height gaugeDigital height gauge
     

Types

Standard height gauge with vernier graduation and digital height gauge.
Generally has size from 150mm to 1000mm.
 

Specification


According to the size of body, the smallest reading valueincludes 0.01mm,
0.02mm to 0.05mm.
Place lever type dial gauge (dialindicator) onto attached dial indicator
holder, parallelism, flatness, and straightness can be measured.
 

Methods of using Height gauge


Standard hight gauge


Let scriber touch against the measuring object, read the main scale unit value 1mm,
then read the value on vernier graduation unit value 0.02mm or 0.05mm, to get
the measured value.
*For easier reading of vernier value, magnifier type is also available.
If scriber is carbide tipped, it can also be used on marking.

Digital height gauge


Measuring value will show up digitally when scriber is touched against the measuring object.
 
01 Absolute measurement
When measuring, let scriber touch the flat surface
plate (standard surface) tightly and set measuring
value to zero. Let scriber touch against the measuring
object for measurement.
02 Contrast measurement
Let scriber touch against the object treat as a standard
object, then set measuring value to zero.
To measure the comparison measuring object.
The difference between standard object and
comparison measuring object will show digitally.
LCD display
Part Number
VHK-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Instrument Error
(mm)
Minimum Reading A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

5,463,443 VND

1 Piece(s) 9 Day(s) 0–150±0.050.0534110328672077226601.6

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Product Model Height Gauge Display Method Analog With / Without measurement data output terminal NA
Top and Bottom volume of slider(mm) 8 Main scale fine height adjustment(mm) 10 Use Ideal for measurement and scribing work of molds and tools
Material Main Scale, Vernier: Stainless Steel / Base: Cast Iron / Scriber: Carbide-Tip Feature 1 Main scale can be moved and adjusted with ease with the main scale moving device. Easy reading of scale with magnifying lens (triple magnification). Vernier feed can be finely adjusted with the fine feed. Feature 2 Scriber with hard metal alloy tip. Use the provided holder when using together with a dial indicator. Made of stainless steel for easy rustproofing.
Accessories Dial Indicator Holder / Scriber / Main Scale Magnifying Lens

Please check the type/dimensions/specifications of the part VHK-15 in the Standard Height Gauge series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần VHK-15 trong chuỗi Standard Height Gauge.

Products like this...

Part Number
VHK-20
VHK-30
VHK-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMeasuring Range
(mm)
Instrument Error
(mm)
Minimum Reading A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
Mass
(kg)

5,397,970 VND

1 Piece(s) 4 Day(s) or more 0–200±0.050.0539110328672077226601.7

6,355,366 VND

1 Piece(s) 9 Day(s) 0–300±0.040.0254012540752077289863.08

13,827,016 VND

1 Piece(s) 5 Day(s) or more 0–600±0.080.028711805585248035111206.84