(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

T Gun Taps TGN (Part Number)

T Gun Taps TGN
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      156,667VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General purpose tap.
[Features]
· Used for through-hole thread tapping.

Part Number
TGN24M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Quantity of units ordered
(piece)

1,850,000 VND

1 Piece(s) Quote M24312019G9456718.831

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Point tap Hole type For through hole
Coating Y/N NA Number of Grooves Flutes 3 Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TGN24M3 in the T Gun Taps TGN series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TGN24M3 trong chuỗi T Gun Taps TGN.

Products like this...

Part Number
STPO8M1.25
TGN14M2
TGN16M2
TGN18M2.5
TGN5M0.8
TGN6M1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Quantity of units ordered
(piece)

377,273 VND

10 Piece(s) 4 Day(s) M81.25706.2G622346310

488,889 VND

5 Piece(s) 4 Day(s) M1428810.5G8304910.335

646,667 VND

5 Piece(s) Quote M1629512.5G8325212.335

1,137,500 VND

1 Piece(s) 4 Day(s) M182.510014G9375613.831

156,667 VND

10 Piece(s) Quote M50.8605.5G616223.9210

164,445 VND

10 Piece(s) Quote M61626G619274.7210