(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hand Tap HT (Part Number)

Hand Tap HT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      175,166VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

General purpose hand tap.
[Features]
· Used in various contexts.

Part Number
HT10M1X5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
Quantity of units ordered
(piece)

384,500 VND

10 Piece(s) 45 Day(s) M1015P707304210

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N NA
Class TAP Limit JIS2 Class

Please check the type/dimensions/specifications of the part HT10M1X5 in the Hand Tap HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HT10M1X5 trong chuỗi Hand Tap HT.

Products like this...

Part Number
HT12M1.75X1.5
HT3M0.5X5
HT4M0.7X5
HT5M0.8X5
HT6M1X1.5
HT6M1X5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
Quantity of units ordered
(piece)

483,667 VND

1 Piece(s) 10 Day(s) M121.751.5P828.538423

183,000 VND

1 Piece(s) 10 Day(s) M30.55P464183110

175,166 VND

1 Piece(s) 10 Day(s) M40.75P525203110

179,667 VND

1 Piece(s) 10 Day(s) M50.85P605.5223110

190,667 VND

1 Piece(s) 10 Day(s) M611.5P626243210

190,667 VND

1 Piece(s) 10 Day(s) M615P626243210