(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
General purpose hand tap.
[Features]
· Used in various contexts.
Part Number |
---|
HT5M0.8X5 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) | Quantity of units ordered (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
179,667 VND | 1 Piece(s) | 10 Day(s) | M5 | 0.8 | 5P | 60 | 5.5 | 22 | 3 | 1 | 10 |
Loading...Tải…
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | NA |
Class TAP Limit | JIS2 Class |
Please check the type/dimensions/specifications of the part HT5M0.8X5 in the Hand Tap HT series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HT5M0.8X5 trong chuỗi Hand Tap HT.
Part Number |
---|
HT10M1X5 |
HT12M1.75X1.5 |
HT3M0.5X5 |
HT4M0.7X5 |
HT6M1X1.5 |
HT6M1X5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | shank diameter Ds (mm) | Thread Length l (mm) | Number of Grooves Flutes | Model Type (Type) | Quantity of units ordered (piece) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
384,500 VND | 10 Piece(s) | 45 Day(s) | M10 | 1 | 5P | 70 | 7 | 30 | 4 | 2 | 10 | ||
483,667 VND | 1 Piece(s) | 10 Day(s) | M12 | 1.75 | 1.5P | 82 | 8.5 | 38 | 4 | 2 | 3 | ||
183,000 VND | 1 Piece(s) | 10 Day(s) | M3 | 0.5 | 5P | 46 | 4 | 18 | 3 | 1 | 10 | ||
175,166 VND | 1 Piece(s) | 10 Day(s) | M4 | 0.7 | 5P | 52 | 5 | 20 | 3 | 1 | 10 | ||
190,667 VND | 1 Piece(s) | 10 Day(s) | M6 | 1 | 1.5P | 62 | 6 | 24 | 3 | 2 | 10 | ||
190,667 VND | 1 Piece(s) | 10 Day(s) | M6 | 1 | 5P | 62 | 6 | 24 | 3 | 2 | 10 |