(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

T Spiral Tap TSP (Part Number)

T Spiral Tap TSP
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      170,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

General-purpose tap used for threading blind holes.
[Features]
· The special groove shape excels in chip discharge properties, eliminating biting of chips and winding around taps.

Part Number
TSP24M3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Quantity of units ordered
(piece)

2,444,000 VND

1 Piece(s) 4 Day(s) M24312019G93046718.831

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Screw Types Meter Chamfer threads 2.5P Tool Material Type Alloy HSS
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available

Please check the type/dimensions/specifications of the part TSP24M3 in the T Spiral Tap TSP series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần TSP24M3 trong chuỗi T Spiral Tap TSP.

Products like this...

Part Number
TSP14M2
TSP16M2
TSP18M1.5
TSP27M3
TSP6M1
TSP8M1.25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Under-head Length Ln
(mm)
Neck diameter dn
(mm)
Model Type
(Type)
Quantity of units ordered
(piece)

544,445 VND

5 Piece(s) 4 Day(s) M1428810.5G82034410.335

720,000 VND

5 Piece(s) Quote M1629512.5G82035012.335

976,667 VND

1 Piece(s) Quote M181.510014G82535613.831

2,884,445 VND

1 Piece(s) 4 Day(s) M27313020G93046719.831

170,000 VND

10 Piece(s) Quote M61626G6103254.7210

286,667 VND

10 Piece(s) 9 Day(s) M81.25706.2G7123346310