(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HSS Hand Saw HH

HSS Hand Saw HH
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      119,365VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HSS is used for wear resistance, a premium product that offers a long life.

Part Number
HH25014
HH25018
HH25024
HH25032
HH30014
HH30018
HH30024
HH30032
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngOverall Length
(mm)
Number of flutes

119,365 VND

1 Piece(s) 9 Day(s) or more 25014

119,365 VND

1 Piece(s) 7 Day(s) or more 25018

133,833 VND

50 Piece(s) 6 Day(s) or more 25024

119,365 VND

1 Piece(s) 9 Day(s) or more 25032

128,925 VND

1 Piece(s) 9 Day(s) or more 30014

128,925 VND

1 Piece(s) 9 Day(s) or more 30018

128,925 VND

1 Piece(s) 9 Day(s) or more 30024

128,925 VND

1 Piece(s) 9 Day(s) or more 30032

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material high-speed steel Thickness(mm) 0.64 Width(mm) 12