(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
X's Mill Geo Radius 4GEOLS-R (Part Number)

X's Mill Geo Radius 4GEOLS-R
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,325,028VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for deep corner rounding of molds and machine parts. High precision machining is possible even for deep engraving.

Part Number
4GEOLS10R1.5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

4,515,304 VND

1 Piece(s) 6 Day(s) or more 101.5151001042-0.025~-0.0471.59.71042

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

work material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type radius
Machining Application Plane / Side / Curved surface Coating TiAlN Torsion Angle (θ) Standard torsion (30-40°)

Please check the type/dimensions/specifications of the part 4GEOLS10R1.5 in the X's Mill Geo Radius 4GEOLS-R series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 4GEOLS10R1.5 trong chuỗi X's Mill Geo Radius 4GEOLS-R.

Products like this...

Part Number
4GEOLS10R0.5
4GEOLS10R1
4GEOLS11R0.5
4GEOLS11R1
4GEOLS11R1.5
4GEOLS12R0.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
R Precision
(μm)
Corner Radius r
(mm)
Neck diameter D1 O.D. Dc
(mm)
Under-head Length ℓ2
(mm)

4,515,304 VND

1 Piece(s) 6 Day(s) or more 100.5151001042-0.025~-0.0470.59.71042

5,224,164 VND

1 Piece(s) 6 Day(s) or more 101151001042-0.025~-0.04719.71042

5,608,475 VND

1 Piece(s) 6 Day(s) or more 110.516.512010--0.032~-0.0590.5-11-

6,498,960 VND

1 Piece(s) 6 Day(s) or more 11116.512010--0.032~-0.0591-11-

5,608,475 VND

1 Piece(s) 6 Day(s) or more 111.516.512010--0.032~-0.0591.5-11-

6,170,699 VND

1 Piece(s) 6 Day(s) or more 120.5181201250-0.032~-0.0590.511.71250