(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Desktop Milling Machine K-280 / Optional Parts (Part Number)

Desktop Milling Machine K-280 / Optional Parts
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      246,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Lightweight and compact desktop small milling machine and optional parts with versatile functions that are convenient for light machining and crafting.
[Features]
· A small desktop type milling machine that can also be used as a drilling machine with X-Y table with continuously variable speed shifting.
· The number of rotations can be steplessly adjusted from 1,200 to 6,000 rpm.
· Can be used effectively for work tailored to the workpiece material and cutting depth.
· Can be used for drilling by switching out the collet chuck for end mill with the included drill chuck.
· Since the motor main body can move perpendicular (0 to 90°) to the strut, the end mill can be provided with a cutting angle.
· The lightweight main body (14 kg including the table) can be installed anywhere and features a compact design in which the power supply is separate.
[Applications]
· Can be used for milling and drilling of metal, plastic, wood, etc.

Part Number
K-280
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngProduct Model Mass
(g)
Power Consumption
(W)
Rated Voltage
(V)
Separately Sold Part Size
(mm)
Rated Voltage
(V)
Blade Length
(mm)
Total length
(mm)
Shaft Diameter
(mmφ)
Number of Turns
(rpm)
Chucking Diameter
(mm)
Slide Dimension: Base Left-Right
(mm)
Slide Dimension: Front-Back
(mm)
Slide Dimension: Drill Stand Top-Bottom
(mm)
JAN code Trusco code Accessories Features Material Power Consumption
(W)
Rated Time Types of Blades

24,887,608 VND

1 Piece(s) 9 Day(s) or more Body14000200AC39Desktop Milling Machine (Body)External Dimensions: 350 (W) X 505 (H) X 420 (D), Base 200 (W) X 200 (D)AC39 (transformer attachment specifically for AC100)---1200~6000End Mill: 6, Drill: 1.0 to 10140Front and Back 110 (Front 70, Back 40)65-810-7607Drill chuck, clamp (blade sold separately)Can be used for milling and drilling of metal, plastic, wood. Rotational speed can be adjusted steplessly.-20030 minutes-

Loading...Tải…

  1. 1