(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stone Made Precision Straight Ruler

Stone Made Precision Straight Ruler

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      20,435,623VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set square ideal as a precision straight ruler, for checking straightness, and for inspection as it is subject to minimal secular change and does not rust.
[Features]
· Precision straightedge made of granite.
· As it is made of granite, it has high hardness, excellent abrasion resistance, little temperature change, little secular change and rust resistance.
[Applications]
· Used for confirming straightness and inspection standards.

 
Part Number
GS-1000
GS-750
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dimension
(mm)
Straightness
(μm)
Parallelism
(μm)

31,072,644 VND

1 Piece(s) 5 Day(s) or more 100046

20,435,623 VND

1 Piece(s) 5 Day(s) or more 75035

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Tool for Surface Plate