(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Cut File, Metalworking Type

Quick Cut File, Metalworking Type

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      312,193VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

By electrolytically polishing (PAT) the cutting edge of a conventional file, the cutting edge is processed like a sharp blade and the recess is deepened, making it suitable for clog-prone materials such as hardened plastic, Bakelite, wood, light metal, etc.

 
Part Number
QHA1502
QHA2002
QHA2502
QHI1502
QHI1503
QHI2002
QHI2003
QHI2502
QHI2503
QMA1502
QMA2002
QMA2502
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNominal Dimensions Overall Length
(mm)
Roughness of grain Shape File Length
(mm)

443,179 VND

1 Piece(s) 9 Day(s) 150 mm190Second cutSemi-Circular150

556,913 VND

1 Piece(s) 9 Day(s) 200 mm250Second cutSemi-Circular200

699,338 VND

1 Piece(s) 9 Day(s) 250 mm310Second cutSemi-Circular250

376,023 VND

1 Piece(s) 9 Day(s) 150 mm190Second cutFlat150

418,695 VND

1 Piece(s) 9 Day(s) 150 mm190FineFlat150

509,719 VND

1 Piece(s) 9 Day(s) 200 mm250Second cutFlat200

527,463 VND

1 Piece(s) 9 Day(s) 200 mm250FineFlat200

527,463 VND

1 Piece(s) 9 Day(s) 250 mm310Second cutFlat250

623,994 VND

1 Piece(s) 9 Day(s) 250 mm310FineFlat250

312,193 VND

1 Piece(s) 9 Day(s) 150 mm190Second cutRound150

387,493 VND

1 Piece(s) 9 Day(s) 200 mm250Second cutRound200

510,730 VND

1 Piece(s) 9 Day(s) 250 mm310Second cutRound250

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type ironworking files Single Product Set Product Single Item Packaging Quantity(Pcs.) 1