(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SL Hole Cutter (SL39)

SL Hole Cutter (SL39)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      566,749VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

[Features]
· Versatile cobalt HSS bimetal.
· Cobalt HSS + unequally spaced flutes.
· Easily enables sharp hole drilling work.
· Long flute length with stopper.
· The flange prevents cutting through when drilling.

Part Number
SL39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngblade diameter
(mm)
Overall Length
(mm)
Blade length (l2)
(mm)
Protrusion amount
(mm)
center drill shank No.

959,794 VND

1 Piece(s) 9 Day(s) 391122721SL675No.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Product Type Hole saw Blade thickness(mm) 1.07 (The width including chip clearance is 2.07) Blade Length(mm) 27

Please check the type/dimensions/specifications of the part SL39 in the SL Hole Cutter series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SL39 trong chuỗi SL Hole Cutter.

Products like this...

Part Number
SL14
SL22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngblade diameter
(mm)
Overall Length
(mm)
Blade length (l2)
(mm)
Protrusion amount
(mm)
center drill shank No.

566,749 VND

1 Piece(s) 9 Day(s) 146322.56SL665Integrated with drill

602,748 VND

1 Piece(s) 9 Day(s) 2292208SL660No.1