(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
RS-232C Cable (1.5 m)

RS-232C Cable (1.5 m)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,451,567VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RS-232C cable is 1.5 m long.
Compatible with AU, UW, UX, LDS, BW-K, and BX-K series.

Part Number
321-60754-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,451,567 VND

1 Piece(s) 4 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Application Measuring Instrument Type Option Battery Support None
Computer Output Connection None (Connection Unavailable) Printer output connection None (Connection Unavailable) Dust-proof / Waterproof Function None
Quantity(Stand) 1 Compatible models Compatible with AU, UW, UX, LDS, BW-K, BX-K Series