(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Set square for right angle measurement and scribing work in various machining applications.
[Features]
· Mounts to the long right side when looking at the base.
· Equivalent to JIS Class 2 accuracy.
· Perpendicularity: ±(20 + L/10) µm. (L indicates the nominal dimension)
[Applications]
· Used for right angle measurement of products, parts, etc.
Part Number |
---|
TRS-R75 |
TRS-R100 |
TRS-R1000 |
TRS-R150 |
TRS-R1500 |
TRS-R200 |
TRS-R2000 |
TRS-R300 |
TRS-R400 |
TRS-R500 |
TRS-R600 |
TRS-R750 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Beam Length (mm) | Stand Length (mm) | Nominal Dimension (mm) | Long Piece Total Length (mm) | Long Piece Width (mm) | Long Piece Thickness (mm) | Base Surface Total Length (mm) | Short Piece Thickness (mm) | Squareness (±mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,399,276 VND | 1 Piece(s) | 22 Day(s) | 75 | 50 | 75 | 75 | 16 | 2 | 50 | 10 | 0.027 | ||
1,499,260 VND | 1 Piece(s) | 22 Day(s) | 100 | 70 | 100 | 100 | 20 | 2.5 | 70 | 12 | 0.03 | ||
- | 1 Piece(s) | Quote | 1000 | 550 | 1000 | 1000 | 65 | 10 | 550 | 65 | 0.12 | ||
1,924,192 VND | 1 Piece(s) | 22 Day(s) | 150 | 100 | 150 | 150 | 24 | 3 | 100 | 18 | 0.035 | ||
- | 1 Piece(s) | Quote | 1500 | 600 | 1500 | 1500 | 90 | 10 | 600 | 80 | 0.17 | ||
2,449,108 VND | 1 Piece(s) | 22 Day(s) | 200 | 130 | 200 | 200 | 29 | 3.5 | 130 | 22 | 0.04 | ||
- | 1 Piece(s) | Quote | 2000 | 800 | 2000 | 2000 | 100 | 10 | 800 | 90 | 0.22 | ||
3,400,888 VND | 1 Piece(s) | 22 Day(s) | 300 | 200 | 300 | 300 | 35 | 4 | 200 | 27 | 0.05 | ||
5,993,258 VND | 1 Piece(s) | 22 Day(s) | 400 | 200 | 400 | 400 | 40 | 5 | 200 | 27 | 0.06 | ||
11,951,697 VND | 1 Piece(s) | 22 Day(s) | 500 | 300 | 500 | 500 | 46 | 5 | 300 | 35 | 0.07 | ||
17,972,497 VND | 1 Piece(s) | 22 Day(s) | 600 | 320 | 600 | 600 | 50 | 5 | 320 | 35 | 0.08 | ||
31,898,472 VND | 1 Piece(s) | 22 Day(s) | 750 | 400 | 750 | 750 | 58 | 6 | 400 | 50 | 0.095 |
Loading...Tải…
Product Model | Stand With Speed Square | Accuracy(mm) | JIS Grade 2 equivalent products | Angle(°) | 90 |
---|---|---|---|---|---|
Scale | Not Included |