(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Twist Lock Waterproof Rubber Cord Connector Set Product (Part Number)

Twist Lock Waterproof Rubber Cord Connector Set Product
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      255,078VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only.Please refer to the manufacturer's catalog for shape details.

Product Description

Twist lock waterproof rubber cord connector Set product.
[Features]
・ Improved cord insertion without compromising waterproofness

 
Part Number
WA5460
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàngShape Rated Voltage
(V)
Rated Current
(A)
NEMA standard presence Dimension length
(mm)
Number of outlet openings
(Opening)
JAN Code Compatible Cable Outer Diameter

4,025,950 VND

1 Piece(s) 27 Day(s) or more [Other] Grounding 3P25060NA32044902710632617ø19.5 to ø24

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Other Main Body Color Black Protection function Waterproof
Wiring terminal Crimp Compatible Cable Type Rubber flexible cable (2 types or less) / rubber flexible cable round cord / vinyl flexible cable / vinyl flexible cable round cord