(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC/DC Fan Set Model (Part Number)

AC/DC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,433,185VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ A fan that converts AC voltage into DC voltage and drives it inside the fan.
・ The excellent performance of DC fan is obtained with AC input.

Part Number
ST1-9AD1201H1H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngFrame Size Sensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

1,497,201 VND

1 Piece(s) 14 Day(s) or more 120x120[Other] Low speed3-34242428484840.084.4Frame: UL 94 V-0, blade: UL 94 V-1

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Model ACDC Fan Rated Voltage 100 to 240 Frame thickness 38mm
Classification Long Life Safety standards PSE / CE / UL / CUL / TUV Life Expectancy(h) 60,000