(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.
Part Number |
---|
ST1-109S083 |
ST1-109S089 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Model | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum Air Flow (AC when 50 Hz) (m3/min) | Maximum air flow (at AC 60 Hz) (m3/min) | Sound pressure level (for AC-50 Hz) (dB) | Sound pressure level (for AC-60 Hz) (dB) | Maximum Static Pressure (AC 50 Hz) (Pa) | Maximum static pressure (at AC 60 Hz) (Pa) | Sensor power supply (V) | Rated Current (A) | Rated input (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,003,083 VND | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 120x120 | 25mm | [Other] 100 to 240 | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | 0.1 | 9.5/8.5 | ||
1,031,075 VND | 1 Piece(s) | 14 Day(s) or more | [AC fan] AC Fan | 120x120 | 25mm | [Other] AC230V | NA | Standard (general purpose) | PSE / CE / UL / TUV / CSA | 1.7 | 1.8 | 34 | - | 29.4 | 26.5 | - | - | 9.5/8.5 |
Loading...Tải…
Life Expectancy(h) | 25000 | Flame-Retardant Grade | Blade: UL 94 V-1 |