(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
AC Fan Set Model (Part Number)

AC Fan Set Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      861,663VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

This AC fan set model is equipped with a restraint burnout protection function and can be used in a temperature range of -30°C to +60°C.

Part Number
ST1-109-213
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngModel Frame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Sensor power supply
(V)
Rated Current
(A)
Rated input
(W)

876,268 VND

1 Piece(s) 14 Day(s) or more [AC fan] AC Fan80x8020mm[Other] 100 to 240NAStandard (general purpose)CE / UL / TUV / CSA0.440.53263123.531.4-0.06/0.056/5

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Life Expectancy(h) 25000 Flame-Retardant Grade Blade: UL 94 V-1