(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Han-Modular Quick Lock Modules

Han-Modular Quick Lock Modules
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      694,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Han E Quick Lock modules offer an innovative and as the name suggest quick locking method of conductor insertion, no special tooling is required, just a terminal screw driver, so is ideally suited to on site assembly. These Quick Lock modules are compatible with standard Han E modules assembled with crimp terminals. Ideal for use with the Han-Modular series, which combine different transmission media and contact types within a single connector.
Rated at 500V 16A
Copper alloy contacts
Quick Lock termination wire range 20-14 AWG (0.5 to 2.5mm2)
Polycarbonate body material
Over 500 Mating cycles
Operating temperature -40 to +125 °C

 
Part Number
09140062633
09140062733
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

694,250 VND

1 Piece(s) 4 Day(s) or more 10

701,750 VND

1 Piece(s) 4 Day(s) or more 10

Loading...Tải…

  1. 1