(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Resin Blade Fan PF (Part Number)

Resin Blade Fan PF
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,825,801VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It comes with a finger guard, plug cord, and mounting screws.
・ It prevents motor burnout by impedance protection and thermal protection.

 
Part Number
PF-150-2A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSize Thickness Input Voltage Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Rated power consumption (AC input voltage, for 50 HZ)
(W)
Rated power consumption (AC input voltage, for 60 Hz)
(W)
Dimension (width)
(mm)
Dimension (height)
(mm)
Dimension (depth)
(mm)
Rated current (AC input voltage, for 50 Hz)
(A)
Rated current (AC input voltage, for 60Hz)
(A)
Input terminal

3,226,775 VND

1 Piece(s) 7 Day(s) or more 172x15038mmAC200V5.76.7Approx. 52Approx. 571722173032172150-0.150.16-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type AC fan Sensor output Suspend output Properties Standard (general purpose)
Representative Standard PSE Rated Frequency(Hz) 50/60