(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø30 selector switch.
[Features]
・ Highly reliable and wide variations
・ Heavy duty type with excellent environmental resistance
・ Silver contact 10 A IP65
Part Number |
---|
ASN211N-ZP |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Representative Standard | Operating part shape | Contact | Notch angle (°C) | Key removal position | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
428,500 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular Type. | NA | 1a1b | 2 | Stop each position | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Silver | 90 | - | NA |
Loading...Tải…
Type | Selector | Terminal shape | Screw terminal |
---|
Please check the type/dimensions/specifications of the part ASN211N-ZP in the ø30 TWN Series Selector Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ASN211N-ZP trong chuỗi ø30 TWN Series Selector Switch.
Part Number |
---|
ASN210N-ZT2 |
ASN2110N |
ASN2111N |
ASN2120N |
ASN21L10N |
ASN21L22N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Protection function (environmentally resistant) | Representative Standard | Operating part shape | Contact | Notch angle (°C) | Key removal position | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350,989 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Circular Type. | NA | 1a | 2 | Stop each position | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Silver | 90 | - | NA | ||
279,801 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular Type. | NA | 1a | 2 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Silver | 90 | - | NA | ||
371,074 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Circular Type. | NA | 1a1b | 2 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Silver | 90 | - | NA | ||
371,074 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Circular Type. | NA | 2a | 2 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Knob handle | Silver | 90 | - | NA | ||
309,274 VND | 1 Piece(s) | 14 Day(s) or more | [Round] Circular Type. | NA | 1a | 2 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 90 | - | NA | ||
604,638 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular Type. | NA | 2a2b | 2 | [Return] Right return | [Available] IP65 | CE / UL / TUV / CCC / CSA | Lever-shaped handle | Silver | 90 | - | NA |