(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Connector Housing/Contact, Multi-Interlock Mark II Series (Part Number)

Connector Housing/Contact, Multi-Interlock Mark II Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,268VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
·TE Connectivity series II multi-interlock connector (MIC) plug type housing
·Series II multi-interlock connector (MIC) plug-type free hanging discrete wire connector, made of nylon 66, for a wide range of low-level and power supply circuit applications
·Has positive lock, polarity, high vibration resistance and impact resistance
·Compatible with snap-in receptacle contacts (Representative product number: 680-5081)
·Equipped with a double lock plate to help load and hold contacts and prevent half-finished installation (Representative product number: 719-9012)
·TE Connectivity, MIC (multi-interlock connector) series I tab and receptacle contact (170459-4)
·Tab and receptacle crimp contact products for Series I MIC (multi-interlock connector) connectors (170459-4)

 
Part Number
172505-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber Of Pins Applicable pin/contact Connection direction Type Pitch
(mm)
Series Housing Material Length
(mm)
Width
(mm)
Depth
(mm)
Applicable pins/contacts Connection orientation Specification 1

42,750 VND

3 Piece(s) 6 Day(s) or more 107FemaleStraightHousing-Multi-Interlock Mark IINylon28.617.936.5--Number of rows: 2; for use with: cable-to-cable multi-interlock connector / MIC receptacle

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Square shape M/N/O Other

Please check the type/dimensions/specifications of the part 172505-1 in the Connector Housing/Contact, Multi-Interlock Mark II Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 172505-1 trong chuỗi Connector Housing/Contact, Multi-Interlock Mark II Series.

Products like this...

Part Number
172347-1
172497-1
172504-1
172507-1
174395-2
174397-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSNumber Of Pins Applicable pin/contact Connection direction Type Pitch
(mm)
Series Housing Material Length
(mm)
Width
(mm)
Depth
(mm)
Applicable pins/contacts Connection orientation Specification 1

40,845 VND

3 Piece(s) 4 Day(s) or more 1013------------

38,250 VND

4 Piece(s) 6 Day(s) or more 1011MaleStraightHousing-Multi-Interlock Mark IINylon35-24--Number of rows: 2; for use with: cable-to-cable multi-interlock connector

37,250 VND

3 Piece(s) 6 Day(s) or more 105--Housing7Multi-Interlock Mark IINylon23.617.936.5femaleStraightNumber of rows: 2; for use with: cable-to-cable multi-interlock connector / MIC receptacle

39,051 VND

3 Piece(s) 6 Day(s) or more 1011FemaleStraightHousing-Multi-Interlock Mark IINylon38.617.936.5--Number of rows: 2; for use with: cable-to-cable multi-interlock connector / MIC receptacle

17,500 VND

8 Piece(s) 6 Day(s) or more 105------------

18,250 VND

7 Piece(s) 6 Day(s) or more 109------------