(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x (Part Number)

Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      35,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

HARTING, circuit board connector, DIN41612 / har-bus, 64 VME 64x.

 
Part Number
09-03-296-6825
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSConnector Shape Representative Standard Type Specifications Number of Rows Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Test voltage
(kV)
Contact Interval
(mm)
Clearance Distance
(mm)
Insulation distance along the surface
(mm)
Operating Temperature Range
(°C)
Insulation group Material Flame Retardancy Circuit board thickness
(mm)
Insertion / pulling force
(N)
Mating Cycles Note

248,500 VND

1 Piece(s) 6 Day(s) or more -Square shapeUL / CSAConnectorDIN-Signal, C096FS-4,5C1-23≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥400IEC 60603-2

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 09-03-296-6825 in the Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 09-03-296-6825 trong chuỗi Circuit Board Connector, DIN41612 / Har-Bus, 64 VME 64x.

Products like this...

Part Number
09-02-000-9928
09-02-164-6922
09-03-000-9913
09-03-296-6845
09-03-296-6862
09-03-296-7825
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSConnector Shape Representative Standard Type Specifications Number of Rows Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Test voltage
(kV)
Contact Interval
(mm)
Clearance Distance
(mm)
Insulation distance along the surface
(mm)
Operating Temperature Range
(°C)
Insulation group Material Flame Retardancy Circuit board thickness
(mm)
Insertion / pulling force
(N)
Mating Cycles Note

43,798 VND

3 Piece(s) 5 Day(s) or more 10--Coding pinDIN-Signal, coding key---------Thermoplastic (accessory)-----

124,000 VND

2 Piece(s) 6 Day(s) or more 10Square shapeCSA / ULConnectorDIN-Signal, B064MS-3,0C1-222≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤60≥400IEC 60603-2

98,750 VND

2 Piece(s) 6 Day(s) or more 10--Lock LeverDIN-Signal, locking lever for female R---------Thermoplastic (accessory)-----

248,500 VND

1 Piece(s) 6 Day(s) or more 10Square shapeCSA / ULConnectorDIN-Signal, C096FS-4,5C1-2-kp3≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥400IEC 60603-2

506,250 VND

1 Piece(s) 6 Day(s) or more 10Square shapeCSA / ULConnectorDIN-Signal, C096FPW-17,0C1-23≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-40 to +105IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0≥1.6≤90≥400IEC 60603-2

108,000 VND

2 Piece(s) 6 Day(s) or more 10Square shapeCSA / ULConnectorDIN-Signal, C096FS-4,5C1-33≥ 10 to the 12th power≤2012.54 (connection side) / 2.54 (mating side)≥1.2≥1.2-55 to +125IIIa (175 ≤ CTI < 400)Thermoplastic, with fiberglass (insert) / copper alloy (contact)UL 94V-0-≤90≥50IEC 60603-2