(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Han, insert, hood/housing, accessory for industrial connectors.
Part Number |
---|
09-20-010-0221 |
09-20-010-0251 |
09-20-010-0252 |
09-20-016-0222 |
09-20-016-0251 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Wire connection method | Allowable Current (A) | Allowable Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Protection Rating | Conductor Cross-Sectional Area (mm2) | Strip length (mm) | Insulation Resistance (Ω) | Contact Resistance (mΩ) | Operating Temperature Range (°C) | Mating Cycles | Flame Retardancy | Pollution Degree | Type | Tightening Torque (Nm) | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,696,250 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | - | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
841,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | - | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
845,250 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | - | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
1,907,500 VND | 1 Piece(s) | 4 Day(s) or more | 10 | - | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | - | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X | ||
925,750 VND | 1 Piece(s) | 6 Day(s) or more | - | - | - | - | - | Available | CE / UL / CSA | Han A, base, surface, HC, 1 lever, 1 entry, PG | Die-cast aluminum (hood/housing); polycarbonate, stainless steel (lock) | Powder coating (hood/housing) | RAL 7037 (dust gray) (hood/housing); RAL 7037 (dust gray) (lock) | - | IP65 | - | - | - | - | -40 to +125 | - | UL 94 V-0 (Lock lever) | - | Hood/housing | - | Certification: DNV GL | Type rating UL 50 / UL 50E compliant: 12, 4, 4X |