(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Han, Insert, Hood/Housing, Accessory for Industrial Connectors (Part Number)

Han, Insert, Hood/Housing, Accessory for Industrial Connectors
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      147,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • [About CE Mark Engraving]
    This product has complied with the CE low voltage directive from before, but as of March 2020, the CE mark will be engraved on the visible part of the hood housing.
    There are no changes related to quality or performance. Since the change will take several years, your shipment may include old and new models. Thank you for your understanding.

Product Description

Han, insert, hood/housing, accessory for industrial connectors.

Part Number
09-20-016-3001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

762,000 VND

1 Piece(s) 6 Day(s) or more 10-Pressure Welding-600 (UL compliant)--Han A, 16, pos., M, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)4-0.14 to 4-≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 09-20-016-3001 in the Han, Insert, Hood/Housing, Accessory for Industrial Connectors series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 09-20-016-3001 trong chuỗi Han, Insert, Hood/Housing, Accessory for Industrial Connectors.

Products like this...

Part Number
09-20-003-0445
09-20-003-0727
09-20-003-0820
09-20-016-3011
09-20-016-3101
09-20-016-3111
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Protection function (environmentally resistant) Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

1,039,250 VND

1 Piece(s) 6 Day(s) or more 10--10230 (Conductor-ground) / 400 (Conductor-conductor)--Han, 3 A, mit, Harax/BuchsePolycarbonate (insert); copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)4-0.75 to 1.5-≥ 10 to the power of 10--40 to +85≥500UL 94V-03Insert-EN 60664-1, IEC 61984; ambient temperature: 85°C-

299,500 VND

1 Piece(s) 6 Day(s) or more 10----AvailableCEHan A, hood, coupler, thermoplastic, 1 leverPolycarbonate (hood/housing)-RAL 9005 (Jet Black) (hood/housing)-IP44, IP67 (With seal screw 09 20 000 99 18)-----40 to +125-UL 94V-0-Hood/housing-Certification: DNV GLType rating UL 50 / UL 50E compliant: 12, 4, 4X

279,500 VND

1 Piece(s) 6 Day(s) or more 10----AvailableCSA / CE / ULHan A, base, angled, thermoplastic, 1 leverPolycarbonate (hood/housing); NBR (seal); polyamide (lock)-RAL 7032 (Pebble Gray) (hood/housing, lock)-IP44, IP67 (With seal screw 09 20 000 99 18)-----40 to +125-UL 94 V-0/UL 94 V-0 (Lock lever)-Hood/housing-Certification: DNV GLType rating UL 50 / UL 50E compliant: 12, 4, 4X

762,000 VND

1 Piece(s) 6 Day(s) or more 10-Pressure Welding-600 (UL compliant)--Han A, 16, pos., M, insert, crimp (17-32)Polycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)4-0.14 to 4-≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

762,000 VND

1 Piece(s) 6 Day(s) or more 10-Pressure Welding-600 (UL compliant)--Han A, 16, pos., F, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)4-0.14 to 4-≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-

720,250 VND

1 Piece(s) 6 Day(s) or more 10-Pressure Welding-600 (UL compliant)--Han A, 16, pos., F, insert, crimpPolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)4-0.14 to 4-≥ 10 to the power of 10--40 to +125≥500UL 94V-03Insert-EN 60664-1, IEC 61984-