(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series (Part Number)

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      116,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series

Part Number
09-14-001-2667
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Wire outer diameter
(mm)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

1,488,000 VND

1 Piece(s) 6 Day(s) or more 10----UL / CSAHan, 1, Mod-m-ax-PE, 200 A, 40 to 70 sq mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)--40 to 70--16-≤0.2-40 to +125≥500UL94V-0-Insert9 to 10EN 60664-1, IEC 61984; certification: DNV GL-

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part 09-14-001-2667 in the Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 09-14-001-2667 trong chuỗi Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series.

Products like this...

Part Number
09-14-001-0301
09-14-001-0311
09-14-001-0720
09-14-001-2668
09-14-001-2762
09-14-001-3131
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Wire outer diameter
(mm)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

855,750 VND

1 Piece(s) 6 Day(s) or more 10-----Han, 1, MOD, BASE PANELZinc die-cast (hood/housing); NBR (seal); stainless steel (lock)Nickel plating (hood/housing)--IP65 (At lock)---10 (PE contact)---40 to +125≥500--Hood/housing1 (PE screw)--

766,750 VND

1 Piece(s) 6 Day(s) or more 10-----10N 1MOD CARRIER HOODZinc die-cast (hood/housing); NBR (seal)Nickel plating (hood/housing)--IP65 (At lock)---10 (PE contact)---40 to +125≥500--Hood/housing1 (PE screw)Certification: CE-

514,500 VND

1 Piece(s) 6 Day(s) or more 10-----Han-Modular, ECO, coupler, IP65, without PEPolycarbonate (hood/housing)-RAL 7032 (Pebble Gray) (hood/housing)-IP65--6 to 13----40 to +85≥500UL94V-0-Hood/housing3 (Cable gland)Certification: CE·EN 60664-1, IEC 61984-

1,488,000 VND

1 Piece(s) 6 Day(s) or more 10Male (plug)---CSA / ULHan, 1, Mod-m-ax-PE, 200 A, male insertPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)--25 to 40--16-≤0.2-40 to +125≥500UL94V-0-Insert8EN 60664-1, IEC 61984; certification: DNV GL-

1,186,250 VND

1 Piece(s) 6 Day(s) or more ---200600 (UL compliant) / 1000CSA / ULHan, 1, Mod-f-ax, 200 A, 40 to 70 sq mmPolycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-40 to 70--16≥ 10 to the power of 10≤0.2-40 to +125≥500UL94V-03Insert9 to 10EN 60664-1, IEC 61984; certification: DNV GL-

288,000 VND

1 Piece(s) 6 Day(s) or more 10Female (socket)-100830 / 600 (UL compliant)CSA / ULHan, 100 A, single, module, femalePolycarbonate (insert)-RAL 7032 (Pebble Gray) (insert)8-10 to 35---≥ 10 to the power of 10--40 to +125≥500UL94V-03Insert-EN 60664-1, IEC 61984; certification: DNV GL-