(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series (Part Number)

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      116,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series

Part Number
09-14-002-2647
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Wire connection method Allowable Current
(A)
Allowable Voltage
(V)
Representative Standard Specifications Material Surface Treatment Color Rated surge voltage
(kV)
Protection Rating Conductor Cross-Sectional Area
(mm2)
AWG Size
(AWG)
Wire outer diameter
(mm)
Strip length
(mm)
Insulation Resistance
(Ω)
Contact Resistance
(mΩ)
Operating Temperature Range
(°C)
Mating Cycles Flame Retardancy Pollution Degree Type Tightening Torque
(Nm)
Specification 1 Specification 2

946,250 VND

1 Piece(s) 6 Day(s) or more 10--701000UL / CSAHan, Mod, 2, Module, M, axial screw, 70 A, 14 to 22Polycarbonate (insert) / copper alloy (contact)Silver plating (contact)RAL 7032 (Pebble Gray) (insert)8-14 to 22--12.5 to 13.5≥ 10 to the power of 10≤0.5-40 to +125≥500UL94V-03Insert4 (14 mm2) / 4 (16 mm2) / 4 (22 mm2)EN 60664-1, IEC 61984; certification: DNV GL-

Loading...Tải…

  1. 1