(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series
Part Number |
---|
09-14-002-2742 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Wire connection method | Allowable Current (A) | Allowable Voltage (V) | Representative Standard | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Protection Rating | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Wire outer diameter (mm) | Strip length (mm) | Insulation Resistance (Ω) | Contact Resistance (mΩ) | Operating Temperature Range (°C) | Mating Cycles | Flame Retardancy | Pollution Degree | Type | Tightening Torque (Nm) | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
969,750 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | 70 | 1000 | UL / CSA | Han, 2, Mod-F-AX, 70 A, 10 to 22 mm | Polycarbonate (insert) / copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 8 | - | 14 to 22 | - | - | 12.5 to 13.5 | ≥ 10 to the power of 10 | ≤0.5 | -40 to +125 | ≥500 | UL94V-0 | 3 | Insert | 4 (14 mm2) / 4 (16 mm2) / 4 (22 mm2) | EN 60664-1, IEC 61984; certification: DNV GL | - |
Loading...Tải…
Please check the type/dimensions/specifications of the part 09-14-002-2742 in the Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 09-14-002-2742 trong chuỗi Han, Industrial Connector, Insert, Accessory, 70 A / 100 A / 200 A Series.
Part Number |
---|
09-14-001-0301 |
09-14-001-0311 |
09-14-001-0720 |
09-14-002-2751 |
09-14-002-2753 |
09-14-002-3002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Wire connection method | Allowable Current (A) | Allowable Voltage (V) | Representative Standard | Specifications | Material | Surface Treatment | Color | Rated surge voltage (kV) | Protection Rating | Conductor Cross-Sectional Area (mm2) | AWG Size (AWG) | Wire outer diameter (mm) | Strip length (mm) | Insulation Resistance (Ω) | Contact Resistance (mΩ) | Operating Temperature Range (°C) | Mating Cycles | Flame Retardancy | Pollution Degree | Type | Tightening Torque (Nm) | Specification 1 | Specification 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
855,750 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | - | Han, 1, MOD, BASE PANEL | Zinc die-cast (hood/housing); NBR (seal); stainless steel (lock) | Nickel plating (hood/housing) | - | - | IP65 (At lock) | - | - | - | 10 (PE contact) | - | - | -40 to +125 | ≥500 | - | - | Hood/housing | 1 (PE screw) | - | - | ||
766,750 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | - | 10N 1MOD CARRIER HOOD | Zinc die-cast (hood/housing); NBR (seal) | Nickel plating (hood/housing) | - | - | IP65 (At lock) | - | - | - | 10 (PE contact) | - | - | -40 to +125 | ≥500 | - | - | Hood/housing | 1 (PE screw) | Certification: CE | - | ||
514,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | - | - | - | Han-Modular, ECO, coupler, IP65, without PE | Polycarbonate (hood/housing) | - | RAL 7032 (Pebble Gray) (hood/housing) | - | IP65 | - | - | 6 to 13 | - | - | - | -40 to +85 | ≥500 | UL94V-0 | - | Hood/housing | 3 (Cable gland) | Certification: CE·EN 60664-1, IEC 61984 | - | ||
1,272,250 VND | 1 Piece(s) | 6 Day(s) or more | 10 | - | - | 100 | 600 (UL compliant) / 1000 | CSA / UL | Han, MODULAR, 2, MODULE, F, 100 A | Polycarbonate (insert) / copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 8 | - | 16 to 35 | - | - | 12 to 14 | ≥ 10 to the power of 10 | ≤0.3 | -40 to +125 | ≥500 | UL94V-0 | 3 | Insert | 6 to 8 | EN 60664-1, IEC 61984; certification: DNV GL | - | ||
1,944,500 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Female (socket) | - | 100 | 600 (UL compliant) / 1000 | CSA / UL | 35n Modular 2 Module, female, 100 A, 10 to 25 m | Polycarbonate (insert) / copper alloy (contact) | Silver plating (contact) | RAL 7032 (Pebble Gray) (insert) | 8 | - | 10 to 25 | - | - | 12 to 14 | ≥ 10 to the power of 10 | ≤0.3 | -40 to +125 | ≥500 | UL94V-0 | 3 | Insert | 6 to 7 | EN 60664-1, IEC 61984; certification: DNV GL | - | ||
236,250 VND | 1 Piece(s) | 6 Day(s) or more | 10 | Male (plug) | Pressure Welding | 40 | 600 (UL compliant) / 1000 | CSA / UL | Han, 40 A, crimp, module, male | Polycarbonate (insert) | - | RAL 7032 (Pebble Gray) (insert) | 8 | - | 1.5 to 10 | - | - | - | ≥ 10 to the power of 10 | - | -40 to +125 | ≥500 | UL94V-0 | 3 | Insert | - | EN 60664-1, IEC 61984; certification: DNV GL | - |