(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Steel Sleeve For Floor, Height Adjustment Kit

Steel Sleeve For Floor, Height Adjustment Kit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,735,402VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for adjusting the height of a steel sleeve for floor.
· The height adjustment range is 50 mm. You can also stack multiple sleeves and adjust the overall height. *Adjust the height so that the dimension between the top face of the slab and the top of the steel sleeve becomes 100 mm or less.

 
Part Number
MTKB-BT10020
MTKB-BT11020
MTKB-BT12020
MTKB-BT13020
MTKB-BT3020
MTKB-BT4020
MTKB-BT5020
MTKB-BT6020
MTKB-BT7020
MTKB-BT8020
MTKB-BT9020
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible steel sleeve for floor

4,176,332 VND

1 Piece(s) 12 Day(s) MTKB-BS10020

4,513,634 VND

1 Piece(s) 12 Day(s) MTKB-BS11020

4,908,888 VND

1 Piece(s) 12 Day(s) MTKB-BS12020

5,478,137 VND

1 Piece(s) 12 Day(s) MTKB-BS13020

1,735,402 VND

1 Piece(s) 12 Day(s) MTKB-BS3020

2,057,454 VND

1 Piece(s) 12 Day(s) MTKB-BS4020

2,271,826 VND

1 Piece(s) 12 Day(s) MTKB-BS5020

2,615,172 VND

1 Piece(s) 12 Day(s) MTKB-BS6020

3,060,216 VND

1 Piece(s) 12 Day(s) MTKB-BS7020

3,354,138 VND

1 Piece(s) 12 Day(s) MTKB-BS8020

3,689,435 VND

1 Piece(s) 12 Day(s) MTKB-BS9020

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Sleeve Material Hot Zinc-Plated Steel Plate