(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Stand For Easy Pull-Out (Stand For CD/PF Piping) (Part Number)

Stand For Easy Pull-Out (Stand For CD/PF Piping)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,220,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Piping stand that lets one person pull out CD/PF pipes with ease.
· Pipes can be pulled out smoothly without kinking. (The coil of pipe keeps its shape until the end.)
· The vertical stand can be stored in a small space.
· The compact, foldable stand requires no cumbersome assembly.
· The lightweight (4.5 kg) stand can be transported with ease.

 
Part Number
RDS-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

8,220,500 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Iron Compatible CD/PF pipes (Size 14 to 28)

Please check the type/dimensions/specifications of the part RDS-1 in the Stand For Easy Pull-Out (Stand For CD/PF Piping) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần RDS-1 trong chuỗi Stand For Easy Pull-Out (Stand For CD/PF Piping).