(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Compact, simple handhole.
· The lightweight resin body can be transported and installed with ease.
・ Excellent waterproofing properties.
・ A partition can separate high-current lines and low-current lines.
* The partition should be installed before burying.
Part Number |
---|
MHM-1520 |
MHM-1520K |
MHM-2025 |
MHM-2025K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Color | Color | Dimension H (mm) | Dimension L1 (mm) |
---|---|---|---|---|---|---|---|---|
923,948 VND | 1 Piece(s) | 12 Day(s) | Grey | - | 200 | 157 | ||
923,948 VND | 1 Piece(s) | 12 Day(s) | Black | Black | 200 | 157 | ||
1,798,259 VND | 1 Piece(s) | 12 Day(s) | Grey | - | 250 | 207 | ||
1,798,259 VND | 1 Piece(s) | 12 Day(s) | Black | Black | 250 | 207 |
Loading...Tải…
Material | Resin |