(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Connecting a void pipe to a mounting plate has become easy.
· Can be secured with a small nail.
· Can be positioned tentatively with a nail, which makes the work easy.
Part Number |
---|
BK-4N |
BK-4S |
BK-7N |
BK-7S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable void pipe thickness (mm) | Compatible | Standard |
---|---|---|---|---|---|---|---|
33,469 VND | 1 Piece(s) | 12 Day(s) | 2.5 to 4.0 | Applicable void pipe inner diameter: ø75 to ø175 | For inside of void | ||
33,469 VND | 1 Piece(s) | 12 Day(s) | 2.5 to 4.0 | Applicable void pipe inner diameter: ø50 to ø175 | For outside of void | ||
33,469 VND | 1 Piece(s) | 12 Day(s) | 5.0 to 7.0 | Applicable void pipe inner diameter: ø200 to ø350 | For inside of void | ||
33,469 VND | 1 Piece(s) | 12 Day(s) | 5.0 to 7.0 | Applicable void pipe inner diameter: ø200 to ø350 | For outside of void |
Loading...Tải…
Color | Silver | Material | Iron |