(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Connecting a void pipe to a mounting plate has become easy.
· You can connect it to either the inside or outside of a void pipe in a single action.
· Can be secured with a small nail. Type with nail is also available.
· Can be positioned tentatively with a nail, which makes the work easy.
Color | Grey | Material | Resin |