(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (ICT) 16/6/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Combination Coupling MIRALEX F ⇔ Unthreaded Polyethylene-Lined Steel Pipe / Steel Pipe (SGP)

Combination Coupling MIRALEX F ⇔ Unthreaded Polyethylene-Lined Steel Pipe / Steel Pipe (SGP)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      700,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for connecting a steel pipe that is one size smaller. (100DD is two sizes smaller.)
*FEGL-20D is a screw type.

 
Part Number
FEGL-30B
FEGL-30DB
FEGL-40B
FEGL-40DB
FEGL-50B
FEGL-50DB
FEGL-65B
FEGL-65DB
FEGL-80B
FEGL-80DB
FEGL-100B
FEGL-100DB
FEGL-100DDB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter Outer diameter (φD)
(mm)

700,000 VND

1 Piece(s) 12 Day(s) MIRALEX F30 ⇔ Lined steel pipe 36, steel pipe (SGP) 30A57

751,500 VND

1 Piece(s) 12 Day(s) MIRALEX F30 ⇔ Lined steel pipe 28, steel pipe (SGP) 25A57

845,250 VND

1 Piece(s) 12 Day(s) MIRALEX F40 ⇔ Lined steel pipe 42, steel pipe (SGP) 40A72

858,500 VND

1 Piece(s) 12 Day(s) MIRALEX F40 ⇔ Lined steel pipe 36, steel pipe (SGP) 32A72

1,070,814 VND

1 Piece(s) 12 Day(s) MIRALEX F50 ⇔ Lined steel pipe 54, steel pipe (SGP) 50A84

1,067,500 VND

1 Piece(s) 12 Day(s) MIRALEX F50 ⇔ Lined steel pipe 42, steel pipe (SGP) 40A84

1,374,194 VND

1 Piece(s) 12 Day(s) MIRALEX F65 ⇔ Lined steel pipe 70, steel pipe (SGP) 65A108

1,441,251 VND

1 Piece(s) 12 Day(s) MIRALEX F65 ⇔ Lined steel pipe 54, steel pipe (SGP) 50A108

2,100,003 VND

1 Piece(s) 12 Day(s) MIRALEX F80 ⇔ Lined steel pipe 82, steel pipe (SGP) 80A127

1,887,289 VND

1 Piece(s) 12 Day(s) MIRALEX F80 ⇔ Lined steel pipe 70, steel pipe (SGP) 65A127

2,919,244 VND

1 Piece(s) 12 Day(s) MIRALEX F100 ⇔ Lined steel pipe 104, steel pipe (SGP) 100A157

3,208,976 VND

1 Piece(s) 12 Day(s) MIRALEX F100 ⇔ Lined steel pipe 92, steel pipe (SGP) 90A157

3,103,935 VND

1 Piece(s) 12 Day(s) MIRALEX F100 ⇔ Lined steel pipe 82, steel pipe (SGP) 80A157

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin