(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Flame retardancy material is used. Used to connect Miralex F to a VE conduit one-size smaller. With O-ring
Part Number |
---|
FEVE-30B |
FEVE-30DB |
FEVE-40B |
FEVE-40DB |
FEVE-50B |
FEVE-50DB |
FEVE-65B |
FEVE-65DB |
FEVE-80B |
FEVE-80DB |
FEVE-100B |
FEVE-100DB |
FEVP-125 |
FEVP-125D |
FEVP-150 |
FEVP-150D |
FEVP-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Compatible Pipe Diameter |
---|---|---|---|---|---|
290,000 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F30 ⇔ VE pipe PVC pipe 36 | ||
402,000 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F30 ⇔ VE pipe PVC pipe 28 | ||
304,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F40 ⇔ VE pipe PVC pipe 42 | ||
454,250 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F40 ⇔ VE pipe PVC pipe 36 | ||
379,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F50 ⇔ VE pipe PVC pipe 54 | ||
542,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F50 ⇔ VE pipe PVC pipe 42 | ||
437,000 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F65 ⇔ VE pipe PVC pipe 70 | ||
673,750 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F65 ⇔ VE pipe PVC pipe 54 | ||
550,750 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F80 ⇔ VE pipe PVC pipe 82 | ||
815,802 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F80 ⇔ VE pipe PVC pipe 70 | ||
744,219 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F100 ⇔ VE pipe PVC pipe 100 | ||
1,051,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F100 ⇔ VE pipe PVC pipe 82 | ||
975,500 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F125 ⇔ VE pipe PVC pipe 125 | ||
1,285,406 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F125 ⇔ VE pipe PVC pipe 100 | ||
1,115,000 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F150 ⇔ VE pipe PVC pipe 150 | ||
1,807,410 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F150 ⇔ VE pipe PVC pipe 125 | ||
1,718,006 VND | 1 Piece(s) | 12 Day(s) | MIRALEX F200 ⇔ VE pipe PVC pipe 200 |
Loading...Tải…
Color | Black | Material | Resin |