(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
MIRALEX ⇔ Thin Steel Conduit Pipe (Without Screw)

MIRALEX ⇔ Thin Steel Conduit Pipe (Without Screw)

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      290,000VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flame retardancy materials are used. Please use this product for cable installation. With O-ring.

 
Part Number
MFEP-22
MFEP-22D
MFEP-28
MFEP-28D
MFEP-36
MFEP-36D
MFEP-42
MFEP-42D
MFEP-54
MFEP-54D
MFEP-70
MFEP-70D
MFEP-82D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCompatible Pipe Diameter

290,000 VND

1 Piece(s) 9 Day(s) MIRALEX 22 ⇔ Thin steel 25

328,298 VND

1 Piece(s) 9 Day(s) MIRALEX 22 ⇔ Thin steel 19

304,500 VND

1 Piece(s) 9 Day(s) MIRALEX 28 ⇔ Thin steel 31

304,500 VND

1 Piece(s) 9 Day(s) MIRALEX 28 ⇔ Thin steel 25

428,250 VND

1 Piece(s) 9 Day(s) MIRALEX 36 ⇔ Thin steel 39

319,000 VND

1 Piece(s) 9 Day(s) MIRALEX 36 ⇔ Thin steel 31

513,000 VND

1 Piece(s) 9 Day(s) MIRALEX 42 ⇔ Thin steel 51

437,000 VND

1 Piece(s) 9 Day(s) MIRALEX 42 ⇔ Thin steel 39

673,750 VND

1 Piece(s) 9 Day(s) MIRALEX 54 ⇔ Thin steel 63

567,250 VND

1 Piece(s) 9 Day(s) MIRALEX 54 ⇔ Thin steel 51

780,000 VND

1 Piece(s) 9 Day(s) MIRALEX 70 ⇔ Thin steel 75

715,000 VND

1 Piece(s) 9 Day(s) MIRALEX 70 ⇔ Thin steel 63

856,828 VND

1 Piece(s) 9 Day(s) MIRALEX 82 ⇔ Thin steel 75

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Color Black Material Resin