(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Beam Sensor (Part Number)

Beam Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,525,763VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

20 m‑type for outdoors, optimal for vehicle management in parking lots, etc.

[Features]
● General-purpose, outdoor/indoor usage type with an approx. 20 m detection distance.
● By using 2 sets, you can also detect a single direction, such as detecting vehicles only when they exit a parking lot.
● When used outdoors, employs a bi-level beam simultaneous interruption method to eliminate effects from bugs, fallen leaves, etc.
● Uses an anti-frost mechanism to enable detection without beam interruption even when covered with frost or dew.
● 10x margin of sensitivity, enabling stable operation in poor weather.
● Can be mounted on wall or poles.

 
Part Number
FE20A
Part NumberPriceMinimum Order Qty.Related ToCó quan hệ vớiVolume DiscountDays to ShipSố ngày giao hàng

7,525,763 VND

1 Piece(s) 8 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lighting Related Part (Rated) Rated Voltage(V) DC10.5~28 Color Black
Rated voltage 10.5 to 28 V DC Protection grade IP65 Dimensions(mm) 170 × 65 × 69.5
JAN Code 4938766009028