(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
GOT2000 Series GT21 Model (Part Number)

GOT2000 Series GT21 Model
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      7,096,250VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
GT2104-RTBD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting type Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

12,061,250 VND

1 Piece(s) Quote Panel surface mount[TFT] TFT color4.3-Color (65536 colors)BlackDC24VNANAAvailable10212840 RS-422/485 / RS-232 9MBNAKCDisplay color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Representative Standard CE / UL / cUL

Please check the type/dimensions/specifications of the part GT2104-RTBD in the GOT2000 Series GT21 Model series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần GT2104-RTBD trong chuỗi GOT2000 Series GT21 Model.

Products like this...

Part Number
GT2103-PMBLS
GT2104-PMBD
GT2104-PMBDS
GT2105-QMBDS
GT2105-QTBDS
GT2107-WTBD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting type Monitor screen Monitor screen size
(Inch)
Maximum Compatible Resolution Display color
(colors)
Main unit frame Input Voltage Ladder editing function Language switching function Protective Structure Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Communication Interface User memory capacity Touch keys = N
(Single screen/item)
Other standards Other specifications

7,105,000 VND

1 Piece(s) Quote Panel surface mount-3.8-Monochrome (white/black)Black[Other] DC5VNANAAvailable7411327RS-4223 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps)

12,726,250 VND

1 Piece(s) Quote Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614532.5RS-422/485 / Ethernet6 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

14,210,000 VND

1 Piece(s) Quote Panel surface mount-4.5-Monochrome (white/black)BlackDC24VNANAAvailable7614529.5RS-422/485 / RS-2326 MBNoKCDisplay colors: Monochrome (black and white), 32 tones, 5-color LED (white/green/pink/orange/red); Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

17,606,250 VND

1 Piece(s) Quote Panel surface mount-5.7320 x 240Monochrome (white/black)BlackDC24VNANAAvailable13516456RS-422/485 / RS-2329 MBNoKCDisplay colors: Monochrome (white/black), 32 tones; Standard interfaces: USB Device (USB Mini-B) 1 ch (Full-Speed 12 Mbps), SD memory card interface 1 ch, supports SDHC (up to 32 GB)

22,637,500 VND

1 Piece(s) Quote -[TFT] TFT color5,7320 x 240Color (65536 colors)-DC24V---13516456-9 MB---

14,482,500 VND

1 Piece(s) Quote Panel surface mount[TFT] TFT color7800X480(WVGA)Color (65536 colors)BlackDC24VNANAAvailable14218948RS-422/485 / RS-232 / RS-422 / RS-422/2315 MBNoKCDisplay color: 65536 colors 32 scales, Standard interface: USB device (USB Mini-B) 1ch (Full-Speed 12 Mbps), SD memory card interface 1ch SDHC supported (max. 32 GB)